Catalog navigation
Choix du modèle CAO
Propriétés du filtre

1 C8000030816
CODE: C8000030816
SIZE: M8x16
WLL: 0.3 t
A: 30 mm
B: 13 mm
C: 46 mm
E: 50 mm
H: 105 mm
SW: 30 mm
D1: 38 mm
WEIGHT: 0.48 kg
2 C8000030818
CODE: C8000030818
SIZE: M8x18
WLL: 0.3 t
A: 30 mm
B: 13 mm
C: 46 mm
E: 50 mm
H: 105 mm
SW: 30 mm
D1: 38 mm
WEIGHT: 0.48 kg
3 C8000031018
CODE: C8000031018
SIZE: M10x18
WLL: 0.3 t
A: 30 mm
B: 13 mm
C: 46 mm
E: 50 mm
H: 105 mm
SW: 30 mm
D1: 38 mm
WEIGHT: 0.48 kg
4 C8000051218
CODE: C8000051218
SIZE: M12x18
WLL: 0.5 t
A: 30 mm
B: 13 mm
C: 46 mm
E: 50 mm
H: 105 mm
SW: 30 mm
D1: 38 mm
WEIGHT: 0.50 kg
5 C8000051225
CODE: C8000051225
SIZE: M12x25
WLL: 0.5 t
A: 30 mm
B: 13 mm
C: 46 mm
E: 50 mm
H: 105 mm
SW: 30 mm
D1: 38 mm
WEIGHT: 0.50 kg
6 C8000101620
CODE: C8000101620
SIZE: M16x20
WLL: 1.12 t
A: 30 mm
B: 13 mm
C: 46 mm
E: 50 mm
H: 105 mm
SW: 30 mm
D1: 38 mm
WEIGHT: 0.53 kg
7 C8000101630
CODE: C8000101630
SIZE: M16x30
WLL: 1.12 t
A: 30 mm
B: 13 mm
C: 46 mm
E: 50 mm
H: 105 mm
SW: 30 mm
D1: 38 mm
WEIGHT: 0.53 kg
8 C8000102030
CODE: C8000102030
SIZE: M20x30
WLL: 1.12 t
A: 30 mm
B: 13 mm
C: 46 mm
E: 50 mm
H: 105 mm
SW: 30 mm
D1: 38 mm
WEIGHT: 0.53 kg
9 C8000202030
CODE: C8000202030
SIZE: M20x30
WLL: 2 t
A: 34 mm
B: 16 mm
C: 57 mm
E: 61 mm
H: 131 mm
SW: 40 mm
D1: 50 mm
WEIGHT: 1.05 kg
10 C8000302430
CODE: C8000302430
SIZE: M24x30
WLL: 3.15 t
A: 40 mm
B: 18 mm
C: 70 mm
E: 68 mm
H: 153 mm
SW: 48 mm
D1: 58 mm
WEIGHT: 1.63 kg
11 C8000503035
CODE: C8000503035
SIZE: M30x35
WLL: 5.3 t
A: 45 mm
B: 22 mm
C: 65 mm
E: 80 mm
H: 165 mm
SW: 65 mm
D1: 75 mm
WEIGHT: 2.23 kg
12 C8000503045
CODE: C8000503045
SIZE: M30x45
WLL: 5.3 t
A: 45 mm
B: 22 mm
C: 65 mm
E: 80 mm
H: 165 mm
SW: 65 mm
D1: 75 mm
WEIGHT: 2.23 kg
13 C8000803035
CODE: C8000803035
SIZE: M30x35
WLL: 8 t
A: 50 mm
B: 23 mm
C: 95 mm
E: 95 mm
H: 205 mm
SW: 75 mm
D1: 85 mm
WEIGHT: 5.30 kg
14 C8000803045
CODE: C8000803045
SIZE: M30x45
WLL: 8 t
A: 50 mm
B: 23 mm
C: 95 mm
E: 95 mm
H: 205 mm
SW: 75 mm
D1: 85 mm
WEIGHT: 5.30 kg
15 C8000803654
CODE: C8000803654
SIZE: M36x54
WLL: 8 t
A: 50 mm
B: 23 mm
C: 95 mm
E: 95 mm
H: 205 mm
SW: 75 mm
D1: 85 mm
WEIGHT: 5.50 kg
16 C8001004263
CODE: C8001004263
SIZE: M42x63
WLL: 10 t
A: 50 mm
B: 23 mm
C: 95 mm
E: 95 mm
H: 205 mm
SW: 75 mm
D1: 85 mm
WEIGHT: 10.00 kg
17 C8001504860
CODE: C8001504860
SIZE: M48x60
WLL: 15 t
A: 70 mm
B: 32 mm
C: 120 mm
E: 130 mm
H: 280 mm
SW: 95 mm
D1: 120 mm
WEIGHT: 10.00 kg
18 C8001505678
CODE: C8001505678
SIZE: M56x78
WLL: 15 t
A: 70 mm
B: 32 mm
C: 120 mm
E: 130 mm
H: 280 mm
SW: 95 mm
D1: 120 mm
WEIGHT: 10.00 kg
19 C8001506496
CODE: C8001506496
SIZE: M64x96
WLL: 15 t
A: 70 mm
B: 32 mm
C: 120 mm
E: 130 mm
H: 280 mm
SW: 95 mm
D1: 120 mm
WEIGHT: 10.00 kg
20 C80025072108
CODE: C80025072108
SIZE: M72x108
WLL: 25 t
A: 90 mm
B: 45 mm
C: 130 mm
E: 165 mm
H: 338 mm
SW: 140 mm
D1: 170 mm
WEIGHT: 29.00 kg
21 C80030080120
CODE: C80030080120
SIZE: M80x120
WLL: 30 t
A: 90 mm
B: 45 mm
C: 130 mm
E: 165 mm
H: 338 mm
SW: 140 mm
D1: 170 mm
WEIGHT: 29.00 kg
22 C80035090135
CODE: C80035090135
SIZE: M90x135
WLL: 35 t
A: 90 mm
B: 45 mm
C: 130 mm
E: 165 mm
H: 338 mm
SW: 140 mm
D1: 170 mm
WEIGHT: 29.00 kg
Aperçus & Génération 3D
Aperçu
Offre
3D
Infos techniques
2D

Filiales du fabricant
Cliquez sur un pays pour voir l'adresse de la filiale