Catalog navigation
CAD model selection
Filter settings

1 C807XHT08U
CODE: C807XHT08U
CODEK: C807XCHT08U
SIZE: 5/16” - 18 Inch
WLL: 0.3 t
A: 35.0 mm
B: 11.0 mm
C: 9.0 mm
D: 25 mm
E: 25 mm
F: 30.0 mm
K: 47.0 mm
L: 12 mm
CH: 6 mm
WEIGHT: 0.12 kg
2 C807XHT10U
CODE: C807XHT10U
CODEK: C807XCHT10U
SIZE: 3/8” - 16 Inch
WLL: 0.4 t
A: 35.0 mm
B: 11.0 mm
C: 9.0 mm
D: 25 mm
E: 25 mm
F: 30.0 mm
K: 47.0 mm
L: 16 mm
CH: 6 mm
WEIGHT: 0.12 kg
3 C807XHT12U
CODE: C807XHT12U
CODEK: C807XCHT12U
SIZE: 1/2” - 13 Inch
WLL: 0.75 t
A: 43.0 mm
B: 12.5 mm
C: 11.5 mm
D: 30 mm
E: 30 mm
F: 36.5 mm
K: 55.5 mm
L: 18 mm
CH: 7 mm
WEIGHT: 0.20 kg
4 C807XHT16U
CODE: C807XHT16U
CODEK: C807XCHT16U
SIZE: 5/8” - 11 Inch
WLL: 1.5 t
A: 49.5 mm
B: 14.5 mm
C: 15.7 mm
D: 35 mm
E: 35 mm
F: 41.8 mm
K: 64.5 mm
L: 24 mm
CH: 8 mm
WEIGHT: 0.35 kg
5 C807XHT20U
CODE: C807XHT20U
CODEK: C807XCHT20U
SIZE: 3/4” - 10 Inch
WLL: 2.3 t
A: 58.0 mm
B: 16.0 mm
C: 18.0 mm
D: 40 mm
E: 42 mm
F: 51.5 mm
K: 74.5 mm
L: 30 mm
CH: 10 mm
WEIGHT: 0.60 kg
6 C807XHT22U
CODE: C807XHT22U
CODEK: C807XCHT22U
SIZE: 7/8” - 9 Inch
WLL: 2.3 t
A: 58.0 mm
B: 16.0 mm
C: 18.0 mm
D: 40 mm
E: 42 mm
F: 51.5 mm
K: 74.5 mm
L: 30 mm
CH: 10 mm
WEIGHT: 0.60 kg
7 C807XHT24U
CODE: C807XHT24U
CODEK: C807XCHT24U
SIZE: 1” - 8 Inch
WLL: 3.2 t
A: 69.0 mm
B: 20.5 mm
C: 22.0 mm
D: 49 mm
E: 50 mm
F: 58.0 mm
K: 90.0 mm
L: 36 mm
CH: 12 mm
WEIGHT: 1.00 kg
8 C807XHT30U
CODE: C807XHT30U
CODEK: C807XCHT30U
SIZE: 1 1/4” - 7 Inch
WLL: 4.5 t
A: 86.0 mm
B: 25.5 mm
C: 28.0 mm
D: 60 mm
E: 66 mm
F: 73.0 mm
K: 111.0 mm
L: 43 mm
CH: 17 mm
WEIGHT: 2.00 kg
9 C807XHT36U
CODE: C807XHT36U
CODEK: C807XCHT36U
SIZE: 1 1/2” - 6 Inch
WLL: 7 t
A: 107.0 mm
B: 32.0 mm
C: 32.0 mm
D: 74 mm
E: 75 mm
F: 96.5 mm
K: 135.0 mm
L: 54 mm
CH: 22 mm
WEIGHT: 3.40 kg
10 C807XHT42U
CODE: C807XHT42U
CODEK: C807XCHT42U
SIZE: 1 3/4” - 5 Inch
WLL: 9 t
A: 120.0 mm
B: 38.0 mm
C: 40.5 mm
D: 82 mm
E: 85 mm
F: 110.0 mm
K: 158.0 mm
L: 64 mm
CH: 24 mm
WEIGHT: 2.70 kg
11 C807XHT48U
CODE: C807XHT48U
CODEK: C807XCHT48U
SIZE: 2” - 4,5 Inch
WLL: 1 t
A: 139.0 mm
B: 43.0 mm
C: 44.0 mm
D: 95 mm
E: 100 mm
F: 124.5 mm
K: 179.0 mm
L: 72 mm
CH: 27 mm
WEIGHT: 8.50 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices