Catalog navigation
Choix du modèle CAO
Propriétés du filtre

1 C807X08U516
CODE: C807X08U516
CODEK: C807XC08U516
SIZE: 5/16” - 18 UNC
WLL: 0.3 t
A: 44.50 mm
B: 8 mm
C: 10.0 mm
D: 29 mm
E: 32 mm
K: 45 mm
L: 12 mm
WEIGHT: 0.30 kg
2 C807X10U38
CODE: C807X10U38
CODEK: C807XC10U38
SIZE: 3/8” - 16 UNC
WLL: 0.4 t
A: 44.50 mm
B: 8 mm
C: 10.0 mm
D: 29 mm
E: 32 mm
K: 45 mm
L: 16 mm
WEIGHT: 0.30 kg
3 C807X12U12
CODE: C807X12U12
CODEK: C807XC12U12
SIZE: 1/2” - 13 UNC
WLL: 0.75 t
A: 53.50 mm
B: 11 mm
C: 11.0 mm
D: 34 mm
E: 44 mm
K: 56 mm
L: 18 mm
WEIGHT: 0.46 kg
4 C807X16U58
CODE: C807X16U58
CODEK: C807XC16U58
SIZE: 5/8” - 11 UNC
WLL: 1.5 t
A: 56.50 mm
B: 13 mm
C: 14.5 mm
D: 39 mm
E: 56 mm
K: 65 mm
L: 24 mm
WEIGHT: 0.90 kg
5 C807X20U34
CODE: C807X20U34
CODEK: C807XC20U34
SIZE: 3/4” - 10 UNC
WLL: 2.3 t
A: 67.00 mm
B: 14 mm
C: 17.0 mm
D: 42 mm
E: 58 mm
K: 70 mm
L: 30 mm
WEIGHT: 1.15 kg
6 C807X24U1
CODE: C807X24U1
CODEK: C807XC24U1
SIZE: 1” - 8 UNC
WLL: 3.2 t
A: 80.00 mm
B: 18 mm
C: 19.0 mm
D: 52 mm
E: 73 mm
K: 88 mm
L: 36 mm
WEIGHT: 2.05 kg
7 C807X30U114
CODE: C807X30U114
CODEK: C807XC30U114
SIZE: 1 1/4” - 7 UNC
WLL: 4.5 t
A: 101.00 mm
B: 22 mm
C: 27.0 mm
D: 62 mm
E: 80 mm
K: 106 mm
L: 43 mm
WEIGHT: 4.00 kg
8 C807X36U112
CODE: C807X36U112
CODEK: C807XC36U112
SIZE: 1 1/2” - 6 UNC
WLL: 7 t
A: 125.00 mm
B: 37 mm
C: 38.0 mm
D: 80 mm
E: 95 mm
K: 154 mm
L: 54 mm
WEIGHT: 6.70 kg
9 C807X42U134
CODE: C807X42U134
CODEK: C807XC42U134
SIZE: 1 3/4” - 5 UNC
WLL: 9 t
A: 148.00 mm
B: 40 mm
C: 41.0 mm
D: 90 mm
E: 105 mm
K: 170 mm
L: 64 mm
WEIGHT: 9.50 kg
10 C807X48U2
CODE: C807X48U2
CODEK: C807XC48U2
SIZE: 2” - 4,5 UNC
WLL: 12 t
A: 165.00 mm
B: 45 mm
C: 47.0 mm
D: 95 mm
E: 120 mm
K: 185 mm
L: 72 mm
WEIGHT: 13.40 kg
Aperçus & Génération 3D
Aperçu
Offre
3D
Infos techniques
2D

Filiales du fabricant
Cliquez sur un pays pour voir l'adresse de la filiale