Catalog navigation
CAD model selection
Filter settings

1 C811X08
CODE: C811X08
SIZE: M8
WLL: 0.3 t
A: 56.0 mm
B: 28 mm
C: 14 mm
E: 30 mm
F: 55.0 mm
G: 11 mm
H: 99.0 mm
J: 40 mm
K: 33.5 mm
L: 12 mm
CH: 13 mm
CH1: 5 mm
WEIGHT: 0.375 kg
2 C811X10
CODE: C811X10
SIZE: M10
WLL: 0.6 t
A: 56.0 mm
B: 28 mm
C: 14 mm
E: 30 mm
F: 55.0 mm
G: 11 mm
H: 99.0 mm
J: 40 mm
K: 34.5 mm
L: 15 mm
CH: 17 mm
CH1: 6 mm
WEIGHT: 0.375 kg
3 C811X12
CODE: C811X12
SIZE: M12
WLL: 1 t
A: 56.0 mm
B: 28 mm
C: 14 mm
E: 30 mm
F: 55.0 mm
G: 11 mm
H: 99.0 mm
J: 40 mm
K: 35.5 mm
L: 18 mm
CH: 19 mm
CH1: 7 mm
WEIGHT: 0.375 kg
4 C811X14
CODE: C811X14
SIZE: M14
WLL: 1.3 t
A: 74.5 mm
B: 38 mm
C: 18 mm
E: 47 mm
F: 78.0 mm
G: 17 mm
H: 135.5 mm
J: 55 mm
K: 46.0 mm
L: 21 mm
CH: 22 mm
CH1: 7 mm
WEIGHT: 1.300 kg
5 C811X16
CODE: C811X16
SIZE: M16
WLL: 1.6 t
A: 74.5 mm
B: 38 mm
C: 18 mm
E: 47 mm
F: 78.0 mm
G: 17 mm
H: 135.5 mm
J: 55 mm
K: 46.5 mm
L: 25 mm
CH: 24 mm
CH1: 10 mm
WEIGHT: 1.300 kg
6 C811X18
CODE: C811X18
SIZE: M18
WLL: 2 t
A: 74.5 mm
B: 38 mm
C: 18 mm
E: 47 mm
F: 78.0 mm
G: 17 mm
H: 135.5 mm
J: 55 mm
K: 47.0 mm
L: 27 mm
CH: 27 mm
CH1: 10 mm
WEIGHT: 1.300 kg
7 C811X20
CODE: C811X20
SIZE: M20
WLL: 2.5 t
A: 74.5 mm
B: 38 mm
C: 18 mm
E: 47 mm
F: 78.0 mm
G: 17 mm
H: 135.5 mm
J: 55 mm
K: 48.0 mm
L: 30 mm
CH: 30 mm
CH1: 12 mm
WEIGHT: 1.300 kg
8 C811X22
CODE: C811X22
SIZE: M22
WLL: 3 t
A: 106.0 mm
B: 56 mm
C: 25 mm
E: 62 mm
F: 114.5 mm
G: 22 mm
H: 198.5 mm
J: 84 mm
K: 63.5 mm
L: 33 mm
CH: 32 mm
CH1: 12 mm
WEIGHT: 4.000 kg
9 C811X24
CODE: C811X24
SIZE: M24
WLL: 4 t
A: 106.0 mm
B: 56 mm
C: 25 mm
E: 62 mm
F: 114.5 mm
G: 22 mm
H: 198.5 mm
J: 84 mm
K: 64.5 mm
L: 36 mm
CH: 36 mm
CH1: 14 mm
WEIGHT: 4.000 kg
10 C811X27
CODE: C811X27
SIZE: M27
WLL: 5 t
A: 106.0 mm
B: 56 mm
C: 25 mm
E: 62 mm
F: 114.5 mm
G: 22 mm
H: 198.5 mm
J: 84 mm
K: 66.5 mm
L: 40 mm
CH: 41 mm
CH1: 14 mm
WEIGHT: 4.000 kg
11 C811X30
CODE: C811X30
SIZE: M30
WLL: 6.3 t
A: 106.0 mm
B: 56 mm
C: 25 mm
E: 62 mm
F: 114.5 mm
G: 22 mm
H: 198.5 mm
J: 84 mm
K: 68.0 mm
L: 45 mm
CH: 46 mm
CH1: 17 mm
WEIGHT: 4.000 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices