Catalog navigation
CAD Model seçimi
Filtre ayarları

1 C816X0051215
CODE: C816X0051215
SIZE: M12x15
WLL: 0.5 t
A: 30 mm
B: 13 mm
C: 47 mm
E: 69 mm
F: 50.0 mm
H: 124 mm
SW: 34 mm
D1: 36.5 mm
WEIGHT: 0.61 kg
2 C816X0101620
CODE: C816X0101620
SIZE: M16x20
WLL: 1 t
A: 30 mm
B: 13 mm
C: 47 mm
E: 76 mm
F: 57.0 mm
H: 131 mm
SW: 34 mm
D1: 38.0 mm
WEIGHT: 0.68 kg
3 C816X0172025
CODE: C816X0172025
SIZE: M20x25
WLL: 1.7 t
A: 34 mm
B: 16 mm
C: 58 mm
E: 93 mm
F: 70.0 mm
H: 164 mm
SW: 46 mm
D1: 55.0 mm
WEIGHT: 1.65 kg
4 C816X0212430
CODE: C816X0212430
SIZE: M24x30
WLL: 2.1 t
A: 42 mm
B: 18 mm
C: 72 mm
E: 107 mm
F: 81.0 mm
H: 193 mm
SW: 50 mm
D1: 58.0 mm
WEIGHT: 2.17 kg
5 C816X0323040
CODE: C816X0323040
SIZE: M30x40
WLL: 3.2 t
A: 45 mm
B: 22 mm
C: 65 mm
E: 126 mm
F: 94.0 mm
H: 211 mm
SW: 65 mm
D1: 75.0 mm
WEIGHT: 4.29 kg
6 C816X0503645
CODE: C816X0503645
SIZE: M36x45
WLL: 5 t
A: 50 mm
B: 23 mm
C: 92 mm
E: 145 mm
F: 109.5 mm
H: 260 mm
SW: 75 mm
D1: 85.0 mm
WEIGHT: 6.22 kg
Preview - Generation
Öngörünüm
Quotation
3D
Boyut
2D

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin