Catalog navigation
CAD model selection
Filter settings

1 C830X015
CODE: C830X015
CODES: C830X015M
WLL: 1.5 t
A: 14 mm
B: 65 mm
C: 38.0 mm
D: 25 mm
E: 66 mm
F: 16.0 mm
G: 31.0 mm
H: 79 mm
WT: HV 5+3 HV + Δa
WEIGHT: 0.39 kg
2 C830X025
CODE: C830X025
CODES: C830X025M
WLL: 2.5 t
A: 16 mm
B: 75 mm
C: 45.0 mm
D: 27 mm
E: 77 mm
F: 18.0 mm
G: 34.5 mm
H: 91 mm
WT: HV 7+3 HV + Δa
WEIGHT: 0.59 kg
3 C830X040
CODE: C830X040
CODES: C830X040M
WLL: 4 t
A: 18 mm
B: 84 mm
C: 51.0 mm
D: 32 mm
E: 87 mm
F: 20.0 mm
G: 40.0 mm
H: 102 mm
WT: HV 8+3 HV + Δa
WEIGHT: 0.87 kg
4 C830X067
CODE: C830X067
CODES: C830X067M
WLL: 6.7 t
A: 24 mm
B: 117 mm
C: 67.3 mm
D: 44 mm
E: 115 mm
F: 26.0 mm
G: 58.5 mm
H: 141 mm
WT: HV 12+4 HV + Δa
WEIGHT: 2.23 kg
5 C830X010
CODE: C830X010
CODES: C830X010M
WLL: 10 t
A: 31 mm
B: 126 mm
C: 67.0 mm
D: 55 mm
E: 129 mm
F: 28.5 mm
G: 70.5 mm
H: 157 mm
WT: HV 16+4 HV + Δa
WEIGHT: 3.33 kg
6 C830X016
CODE: C830X016
CODES: C830X016M
WLL: 16 t
A: 45 mm
B: 174 mm
C: 100.0 mm
D: 69 mm
E: 190 mm
F: 42.0 mm
G: 87.0 mm
H: 219 mm
WT: HV 25+6 HV + Δa
WEIGHT: 9.28 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices