Catalog navigation
CAD model selection
Filter settings

1 C831X03
CODE: C831X03
CODES: C831X03M
CAP: 3000 daN
A: 14 mm
B: 65 mm
C: 38.0 mm
D: 25 mm
E: 66 mm
F: 16.0 mm
G: 31.0 mm
H: 79 mm
WT: HV 5+3 HV + Δa
WEIGHT: 0.39 kg
2 C831X05
CODE: C831X05
CODES: C831X05M
CAP: 5000 daN
A: 16 mm
B: 75 mm
C: 45.0 mm
D: 27 mm
E: 77 mm
F: 18.0 mm
G: 34.5 mm
H: 91 mm
WT: HV 7+3 HV + Δa
WEIGHT: 0.59 kg
3 C831X08
CODE: C831X08
CODES: C831X08M
CAP: 8000 daN
A: 18 mm
B: 84 mm
C: 51.0 mm
D: 32 mm
E: 87 mm
F: 20.0 mm
G: 40.0 mm
H: 102 mm
WT: HV 8+3 HV + Δa
WEIGHT: 0.87 kg
4 C831X134
CODE: C831X134
CODES: C831X134M
CAP: 13400 daN
A: 24 mm
B: 117 mm
C: 67.3 mm
D: 44 mm
E: 115 mm
F: 26.0 mm
G: 58.5 mm
H: 141 mm
WT: HV 12+4 HV + Δa
WEIGHT: 2.23 kg
5 C831X20
CODE: C831X20
CODES: C831X20M
CAP: 20000 daN
A: 31 mm
B: 126 mm
C: 67.0 mm
D: 55 mm
E: 129 mm
F: 28.5 mm
G: 70.5 mm
H: 157 mm
WT: HV 16+4 HV + Δa
WEIGHT: 3.33 kg
6 C831X32
CODE: C831X32
CODES: C831X32M
CAP: 32000 daN
A: 45 mm
B: 174 mm
C: 100.0 mm
D: 69 mm
E: 190 mm
F: 42.0 mm
G: 87.0 mm
H: 219 mm
WT: HV 25+6 HV + Δa
WEIGHT: 9.28 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices