Catalog navigation
Choix du modèle CAO
Propriétés du filtre

1 C835X04
CODE: C835X04
SIZE: M20
WLL: 4.0 t
A: 100 mm
B: 138.0 mm
C: 39 mm
D: 21.5 mm
E: 15 mm
F: 52 mm
G: 61 mm
L: 35 mm
RS: 18x85x40 mm
CH: 30 mm
WEIGHT: 1.2 kg
2 C835X067
CODE: C835X067
SIZE: M24
WLL: 6.7 t
A: 120 mm
B: 165.5 mm
C: 48 mm
D: 25.5 mm
E: 19 mm
F: 63 mm
G: 87 mm
L: 41 mm
RS: 22x115x50 mm
CH: 36 mm
WEIGHT: 2.5 kg
3 C835X10
CODE: C835X10
SIZE: M30
WLL: 10.0 t
A: 160 mm
B: 216.0 mm
C: 62 mm
D: 31.5 mm
E: 25 mm
F: 78 mm
G: 106 mm
L: 45 mm
RS: 26x140x65 mm
CH: 46 mm
WEIGHT: 7.1 kg
4 C835X16
CODE: C835X16
SIZE: M36
WLL: 16.0 t
A: 177 mm
B: 250.0 mm
C: 69 mm
D: 37.0 mm
E: 29 mm
F: 90 mm
G: 112 mm
L: 61 mm
RS: 32x150x70 mm
CH: 27* mm
WEIGHT: 7.5 kg
5 C835X20
CODE: C835X20
SIZE: M42
WLL: 20.0 t
A: 200 mm
B: 290.0 mm
C: 90 mm
D: 43.5 mm
E: 43 mm
F: 116 mm
G: 140 mm
L: 67 mm
RS: 40x190x100 mm
CH: 32* mm
WEIGHT: 9.3 kg
6 C835X25
CODE: C835X25
SIZE: M45
WLL: 25.0 t
A: 200 mm
B: 290.0 mm
C: 90 mm
D: 48.0 mm
E: 43 mm
F: 116 mm
G: 140 mm
L: 67 mm
RS: 40x190x100 mm
CH: 36* mm
WEIGHT: 10.2 kg
7 C835X30
CODE: C835X30
SIZE: M48
WLL: 30.0 t
A: 200 mm
B: 290.0 mm
C: 90 mm
D: 51.0 mm
E: 43 mm
F: 116 mm
G: 140 mm
L: 77 mm
RS: 40x190x100 mm
CH: 36* mm
WEIGHT: 10.2 kg
Aperçus & Génération 3D
Aperçu
Offre
3D
Infos techniques
2D

Filiales du fabricant
Cliquez sur un pays pour voir l'adresse de la filiale