Catalog navigation
CAD model selection
Filter settings

1 C6X807HT12
CODE: C6X807HT12
SIZE: M12
A: 43.0 mm
B: 12.5 mm
C: 11.5 mm
D: 30 mm
E: 30.0 mm
F: 36.5 mm
K: 55.5 mm
L: 18 mm
CH: 8 mm
WEIGHT: 0.20 kg
WLL: 0.5 t
2 C6X807HT16
CODE: C6X807HT16
SIZE: M16
A: 49.5 mm
B: 14.5 mm
C: 15.7 mm
D: 35 mm
E: 35.0 mm
F: 41.8 mm
K: 64.0 mm
L: 24 mm
CH: 10 mm
WEIGHT: 0.35 kg
WLL: 1 t
3 C6X807HT20
CODE: C6X807HT20
SIZE: M20
A: 58.0 mm
B: 16.0 mm
C: 18.0 mm
D: 40 mm
E: 42.0 mm
F: 51.5 mm
K: 74.5 mm
L: 30 mm
CH: 12 mm
WEIGHT: 0.60 kg
WLL: 2 t
4 C6X807HT24
CODE: C6X807HT24
SIZE: M24
A: 69.0 mm
B: 20.5 mm
C: 22.0 mm
D: 49 mm
E: 50.0 mm
F: 58.0 mm
K: 90.0 mm
L: 36 mm
CH: 12 mm
WEIGHT: 1.00 kg
WLL: 2.5 t
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices