Catalog navigation
CAD model selection
Filter settings

1 C6XAC06
CODE: C6XAC06
CH: 5 - 6 mm
CHI: 7 / 32 - 1 / 4 Inch
A: 55 mm
B: 8.0 mm
C: 81 mm
D: 26 mm
E: 16 mm
S: 8.5 mm
WEIGHT: 0.250 kg
WLL: 900 kg
2 C6XAC08
CODE: C6XAC08
CH: 7 - 8 mm
CHI: 9 / 32 - 5 / 16 Inch
A: 71 mm
B: 11.0 mm
C: 110 mm
D: 34 mm
E: 22 mm
S: 10.5 mm
WEIGHT: 0.590 kg
WLL: 1600 kg
3 C6XAC10
CODE: C6XAC10
CH: 10 mm
CHI: 3 / 8 Inch
A: 90 mm
B: 12.0 mm
C: 135 mm
D: 40 mm
E: 26 mm
S: 13.0 mm
WEIGHT: 1.130 kg
WLL: 2500 kg
4 C6XAC13
CODE: C6XAC13
CH: 13 mm
CHI: 1 / 2 Inch
A: 112 mm
B: 17.0 mm
C: 170 mm
D: 52 mm
E: 32 mm
S: 16.5 mm
WEIGHT: 2.370 kg
WLL: 4250 kg
5 C6XAC16
CODE: C6XAC16
CH: 16 mm
CHI: 5 / 8 Inch
A: 135 mm
B: 20.5 mm
C: 202 mm
D: 64 mm
E: 38 mm
S: 20.0 mm
WEIGHT: 4.120 kg
WLL: 6300 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices