Catalog navigation
CAD model selection
Filter settings

1 C6XCB06SF
CODE: C6XCB06SF
CH: 6 mm
CHI: 1/4 Inch
A: 23 mm
B: 7.2 mm
C: 8.5 mm
G: 13.5 mm
H: 21 mm
R: 81.0 mm
PXL: 8x19.5 mm
WEIGHT: 0.33 kg
WLL: 900 kg
2 C6XCB07SF
CODE: C6XCB07SF
CH: 7 mm
CHI: 9/32 Inch
A: 32 mm
B: 9.5 mm
C: 12.0 mm
G: 19.5 mm
H: 29 mm
R: 112.0 mm
PXL: 8x22.5 mm
WEIGHT: 0.79 kg
WLL: 1250 kg
3 C6XCB08SF
CODE: C6XCB08SF
CH: 8 mm
CHI: 5/16 Inch
A: 32 mm
B: 9.5 mm
C: 11.0 mm
G: 19.5 mm
H: 29 mm
R: 111.0 mm
PXL: 10x22.5 mm
WEIGHT: 0.84 kg
WLL: 1600 kg
4 C6XCB10SF
CODE: C6XCB10SF
CH: 10 mm
CHI: 3/8 Inch
A: 39 mm
B: 12.0 mm
C: 15.0 mm
G: 27.0 mm
H: 33 mm
R: 122.5 mm
PXL: 13x31.5 mm
WEIGHT: 1.43 kg
WLL: 2500 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices