Catalog navigation
CAD model selection
Filter settings

1 C6XCM0706
CODE: C6XCM0706
C1: 6 / 7 mm
C2: 6 mm
D: 13 mm
P: 110 mm
L: 60 mm
WEIGHT: 0.340 kg
WLL: 1.600 kg
2 C6XCM08
CODE: C6XCM08
C1: 8 mm
C2: --- mm
D: 13 mm
P: 110 mm
L: 60 mm
WEIGHT: 0.340 kg
WLL: 1.600 kg
3 C6XCM1008
CODE: C6XCM1008
C1: 10 mm
C2: 7-8 mm
D: 16 mm
P: 110 mm
L: 60 mm
WEIGHT: 0.530 kg
WLL: 2.600 kg
4 C6XCM1310
CODE: C6XCM1310
C1: 13 mm
C2: 10 mm
D: 18 mm
P: 135 mm
L: 75 mm
WEIGHT: 0.800 kg
WLL: 5.250 kg
5 C6XCM1613
CODE: C6XCM1613
C1: 16 mm
C2: 13 mm
D: 22 mm
P: 160 mm
L: 90 mm
WEIGHT: 1.500 kg
WLL: 6.300 kg
6 C6XCM1816
CODE: C6XCM1816
C1: 18 mm
C2: 16 mm
D: 26 mm
P: 180 mm
L: 100 mm
WEIGHT: 2.300 kg
WLL: 8.900 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices