Catalog navigation
CAD model selection
Filter settings

1 C6XSH005
CODE: C6XSH005
A: 18 mm
B: 34 mm
C: 18 mm
D: 9 mm
E: 8 mm
F: 33 mm
M: M10 mm
WEIGHT: 0.070 kg
WLL: 500 kg
2 C6XSH012
CODE: C6XSH012
A: 25 mm
B: 49 mm
C: 25 mm
D: 13 mm
E: 12 mm
F: 40 mm
M: M14 mm
WEIGHT: 0.220 kg
WLL: 1250 kg
3 C6XSH020
CODE: C6XSH020
A: 32 mm
B: 64 mm
C: 32 mm
D: 17 mm
E: 16 mm
F: 60 mm
M: M18 mm
WEIGHT: 0.520 kg
WLL: 2000 kg
4 C6XSH032
CODE: C6XSH032
A: 41 mm
B: 79 mm
C: 47 mm
D: 21 mm
E: 19 mm
F: 78 mm
M: M22 mm
WEIGHT: 0.800 kg
WLL: 3200 kg
5 C6XSH050
CODE: C6XSH050
A: 56 mm
B: 106 mm
C: 60 mm
D: 29 mm
E: 25 mm
F: 109 mm
M: M30 mm
WEIGHT: 2.200 kg
WLL: 5000 kg
6 C6XSH130
CODE: C6XSH130
A: 76 mm
B: 144 mm
C: 75 mm
D: 38 mm
E: 34 mm
F: 152 mm
M: M39 mm
WEIGHT: 7.000 kg
WLL: 13000 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices