Catalog navigation
CAD模型选择
过滤设置

1 CDFX06
CODE: CDFX06
CH: 6 mm
CHI: 1/4 Inch
A: 8.0 mm
B: 7.5 mm
C: 8.8 mm
D: 9.0 mm
G: 29.0 mm
O: 18.0 mm
R: 85.0 mm
H: 37 mm
PXL: 7.5x17.5 mm
WEIGHT: 0.30 Kg
WLL: 1400 Kg
2 CDFX07
CODE: CDFX07
CH: 7 mm
CHI: 9/32 Inch
A: 10.5 mm
B: 10.0 mm
C: 11.5 mm
D: 12.0 mm
G: 39.0 mm
O: 24.0 mm
R: 122.5 mm
H: 54 mm
PXL: 9x22.5 mm
WEIGHT: 0.67 Kg
WLL: 1900 Kg
3 CDFX08
CODE: CDFX08
CH: 8 mm
CHI: 5/16 Inch
A: 10.5 mm
B: 10.0 mm
C: 11.0 mm
D: 12.0 mm
G: 39.0 mm
O: 24.0 mm
R: 122.0 mm
H: 54 mm
PXL: 10x22.5 mm
WEIGHT: 0.67 Kg
WLL: 2500 Kg
4 CDFX10
CODE: CDFX10
CH: 10 mm
CHI: 3/8 Inch
A: 13.0 mm
B: 12.0 mm
C: 15.0 mm
D: 14.5 mm
G: 50.0 mm
O: 31.0 mm
R: 160.0 mm
H: 70 mm
PXL: 13x31.5 mm
WEIGHT: 1.30 Kg
WLL: 4000 Kg
5 CDFX13
CODE: CDFX13
CH: 13 mm
CHI: 1/2 Inch
A: 16.0 mm
B: 15.5 mm
C: 17.5 mm
D: 18.0 mm
G: 64.0 mm
O: 37.0 mm
R: 204.0 mm
H: 92 mm
PXL: 16x42 mm
WEIGHT: 3.00 Kg
WLL: 6700 Kg
6 CDFX16
CODE: CDFX16
CH: 16 mm
CHI: 5/8 Inch
A: 20.0 mm
B: 18.5 mm
C: 21.5 mm
D: 24.0 mm
G: 80.0 mm
O: 48.0 mm
R: 232.0 mm
H: 102 mm
PXL: 21x51.5 mm
WEIGHT: 5.20 Kg
WLL: 10000 Kg
Preview - Generation
预览
询价
3D
尺寸标注
2D

产品供应商所在地
选择一个国家/地区查看当地办事处