Catalog navigation
CAD model selection
Filter settings

1 CDFXA206
CODE: CDFXA206
CH: 6 mm
D: 13 mm
L: 60 mm
P: 110 mm
R: 195 mm
WEIGHT: 0.95 kg
WLL: 2000 kg
WLL1: 1400 kg
2 CDFXA207
CODE: CDFXA207
CH: 7 mm
D: 16 mm
L: 60 mm
P: 110 mm
R: 230 mm
WEIGHT: 1.80 kg
WLL: 2650 kg
WLL1: 1900 kg
3 CDFXA208
CODE: CDFXA208
CH: 8 mm
D: 18 mm
L: 75 mm
P: 135 mm
R: 255 mm
WEIGHT: 2.20 kg
WLL: 3550 kg
WLL1: 2500 kg
4 CDFXA210
CODE: CDFXA210
CH: 10 mm
D: 22 mm
L: 90 mm
P: 160 mm
R: 320 mm
WEIGHT: 4.00 kg
WLL: 5600 kg
WLL1: 4000 kg
5 CDFXA213
CODE: CDFXA213
CH: 13 mm
D: 26 mm
L: 100 mm
P: 180 mm
R: 382 mm
WEIGHT: 7.70 kg
WLL: 9500 kg
WLL1: 6700 kg
6 CDFXA216
CODE: CDFXA216
CH: 16 mm
D: 32 mm
L: 110 mm
P: 200 mm
R: 430 mm
WEIGHT: 13.50 kg
WLL: 14000 kg
WLL1: 10000 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices