Catalog navigation
CAD model selection
Filter settings

1 CDFXA406
CODE: CDFXA406
CH: 6 mm
D: 18 mm
L: 75 mm
P: 135 mm
D1: 13 mm
R: 270 mm
WEIGHT: 2.50 kg
WLL: 3000 kg
WLL1: 2120 kg
2 CDFXA407
CODE: CDFXA407
CH: 7 mm
D: 22 mm
L: 90 mm
P: 160 mm
D1: 16 mm
R: 350 mm
WEIGHT: 4.70 kg
WLL: 4050 kg
WLL1: 2800 kg
3 CDFXA408
CODE: CDFXA408
CH: 8 mm
D: 22 mm
L: 90 mm
P: 160 mm
D1: 16 mm
R: 350 mm
WEIGHT: 4.70 kg
WLL: 5300 kg
WLL1: 3750 kg
4 CDFXA410
CODE: CDFXA410
CH: 10 mm
D: 26 mm
L: 100 mm
P: 180 mm
D1: 18 mm
R: 425 mm
WEIGHT: 8.60 kg
WLL: 8000 kg
WLL1: 6000 kg
5 CDFXA413
CODE: CDFXA413
CH: 13 mm
D: 32 mm
L: 110 mm
P: 200 mm
D1: 22 mm
R: 520 mm
WEIGHT: 17.00 kg
WLL: 14000 kg
WLL1: 10000 kg
6 CDFXA416
CODE: CDFXA416
CH: 16 mm
D: 36 mm
L: 140 mm
P: 260 mm
D1: 26 mm
R: 635 mm
WEIGHT: 29.00 kg
WLL: 21200 kg
WLL1: 15000 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices