Catalog navigation
CAD-Modellauswahl
Filtereinstellungen

1 CL 06
CODE: CL 06
CH: 6 mm
CHI: 1/4 Zoll
A: 14.0 mm
C: 18.0 mm
O: 16.5 mm
R: 43.0 mm
P: 7.2 mm
S: 6.8 mm
WEIGHT: 0.07 kg
WLL: 1120 kg
2 CL 07
CODE: CL 07
CH: 7 mm
CHI: 9/32 Zoll
A: 17.8 mm
C: 20.0 mm
O: 20.5 mm
R: 50.5 mm
P: 10.2 mm
S: 9.0 mm
WEIGHT: 0.10 kg
WLL: 1500 kg
3 CL 08
CODE: CL 08
CH: 8 mm
CHI: 5/16 Zoll
A: 19.0 mm
C: 25.5 mm
O: 23.5 mm
R: 62.0 mm
P: 11.5 mm
S: 10.0 mm
WEIGHT: 0.25 kg
WLL: 2000 kg
4 CL 10
CODE: CL 10
CH: 10 mm
CHI: 3/8 Zoll
A: 23.8 mm
C: 30.0 mm
O: 27.5 mm
R: 72.0 mm
P: 12.6 mm
S: 12.6 mm
WEIGHT: 0.35 kg
WLL: 3150 kg
5 CL 13
CODE: CL 13
CH: 13 mm
CHI: 1/2 Zoll
A: 28.0 mm
C: 36.0 mm
O: 33.3 mm
R: 87.3 mm
P: 19.0 mm
S: 16.7 mm
WEIGHT: 0.68 kg
WLL: 5300 kg
6 CL 16
CODE: CL 16
CH: 16 mm
CHI: 5/8 Zoll
A: 34.3 mm
C: 40.5 mm
O: 39.5 mm
R: 103.0 mm
P: 20.6 mm
S: 20.6 mm
WEIGHT: 1.10 kg
WLL: 8000 kg
7 CL 20
CODE: CL 20
CH: 20 mm
CHI: 3/4 Zoll
A: 44.0 mm
C: 48.0 mm
O: 47.0 mm
R: 116.0 mm
P: 23.0 mm
S: 23.0 mm
WEIGHT: 1.70 kg
WLL: 12500 kg
8 CL 22
CODE: CL 22
CH: 22 mm
CHI: 7/8 Zoll
A: 49.0 mm
C: 51.0 mm
O: 55.0 mm
R: 133.0 mm
P: 26.5 mm
S: 26.5 mm
WEIGHT: 2.20 kg
WLL: 15000 kg
9 CL 26
CODE: CL 26
CH: 26 mm
CHI: 1 Zoll
A: 60.0 mm
C: 60.0 mm
O: 66.0 mm
R: 148.0 mm
P: 31.5 mm
S: 31.5 mm
WEIGHT: 4.20 kg
WLL: 21200 kg
10 CL 32
CODE: CL 32
CH: 32 mm
CHI: 1 1/4 Zoll
A: 80.0 mm
C: 77.0 mm
O: 86.0 mm
R: 190.0 mm
P: 40.0 mm
S: 32.0 mm
WEIGHT: 7.19 kg
WLL: 31500 kg
Preview - Generation
Vorschau
Angebot
3D
Bemaßung
2D

Niederlassungen des Kataloganbieters
Wählen Sie ein Land aus, um die Niederlassungen zu sehen