Catalog navigation
CAD Model seçimi
Filtre ayarları

1 CLS 08
CODE: CLS 08
CH: 7-8 mm
CHI: 9/32-5/16 Inch
A: 40 mm
B: 58 mm
C: 24 mm
D: 20 mm
E: 24 mm
F: 14 mm
G: 17 mm
H: 9 mm
I: 10 mm
WEIGHT: 0.28 kg
WLL: 2000 kg
2 CLS 10
CODE: CLS 10
CH: 10 mm
CHI: 3/8 Inch
A: 40 mm
B: 81 mm
C: 35 mm
D: 30 mm
E: 30 mm
F: 14 mm
G: 23 mm
H: 11 mm
I: 13 mm
WEIGHT: 0.47 kg
WLL: 3150 kg
3 CLS 13
CODE: CLS 13
CH: 13 mm
CHI: 1/2 Inch
A: 55 mm
B: 104 mm
C: 48 mm
D: 36 mm
E: 36 mm
F: 18 mm
G: 28 mm
H: 16 mm
I: 16 mm
WEIGHT: 0.99 kg
WLL: 5300 kg
4 CLS 16
CODE: CLS 16
CH: 16 mm
CHI: 5/8 Inch
A: 67 mm
B: 115 mm
C: 57 mm
D: 40 mm
E: 44 mm
F: 24 mm
G: 36 mm
H: 21 mm
I: 21 mm
WEIGHT: 2.00 kg
WLL: 8000 kg
5 CLS 20
CODE: CLS 20
CH: 20 mm
CHI: 3/4 Inch
A: 82 mm
B: 134 mm
C: 65 mm
D: 50 mm
E: 52 mm
F: 29 mm
G: 40 mm
H: 23 mm
I: 23 mm
WEIGHT: 2.30 kg
WLL: 12500 kg
6 CLS 22
CODE: CLS 22
CH: 22 mm
CHI: 7/8 Inch
A: 125 mm
B: 177 mm
C: 100 mm
D: 59 mm
E: 68 mm
F: 39 mm
G: 43 mm
H: 27 mm
I: 27 mm
WEIGHT: 6.30 kg
WLL: 15000 kg
Preview - Generation
Öngörünüm
Quotation
3D
Boyut
2D

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin