Catalog navigation
Choix du modèle CAO
Propriétés du filtre

1 CM 0706
CODE: CM 0706
CH: 7 mm
CH1: 6 mm
D: 13 mm
P: 110 mm
L: 60 mm
SXX: 8x25 mm
WEIGHT: 0.34 kg
WLL: 1500 kg
WLL1: 1600 kg
2 CM 0807
CODE: CM 0807
CH: 8 mm
CH1: 7 mm
D: 16 mm
P: 110 mm
L: 60 mm
SXX: 8x25 mm
WEIGHT: 0.53 kg
WLL: 2000 kg
WLL1: 2120 kg
3 CM 1008
CODE: CM 1008
CH: 10 mm
CH1: 8 mm
D: 18 mm
P: 135 mm
L: 75 mm
SXX: 8x35 mm
WEIGHT: 0.92 kg
WLL: 3150 kg
WLL1: 2800 kg
4 CM 1310
CODE: CM 1310
CH: 13 mm
CH1: 10 mm
D: 22 mm
P: 160 mm
L: 90 mm
SXX: 11,5x35 mm
WEIGHT: 1.60 kg
WLL: 5300 kg
WLL1: 4250 kg
5 CM 1613
CODE: CM 1613
CH: 16 mm
CH1: 13 mm
D: 26 mm
P: 180 mm
L: 100 mm
SXX: 14x46 mm
WEIGHT: 2.46 kg
WLL: 8000 kg
WLL1: 7500 kg
6 CM 1816
CODE: CM 1816
CH: 18 mm
CH1: 16 mm
D: 32 mm
P: 200 mm
L: 110 mm
SXX: 18x46 mm
WEIGHT: 4.14 kg
WLL: 10000 kg
WLL1: 11200 kg
7 CM 2018
CODE: CM 2018
CH: 20 mm
CH1: 18 mm
D: 36 mm
P: 260 mm
L: 140 mm
SXX: - mm
WEIGHT: 6.22 kg
WLL: 12500 kg
WLL1: 14000 kg
8 CM 2220
CODE: CM 2220
CH: 22 mm
CH1: 20 mm
D: 40 mm
P: 300 mm
L: 160 mm
SXX: - mm
WEIGHT: 8.95 kg
WLL: 15000 kg
WLL1: 17000 kg
9 CM 2622
CODE: CM 2622
CH: 26 mm
CH1: 22 mm
D: 45 mm
P: 340 mm
L: 180 mm
SXX: - mm
WEIGHT: 12.82 kg
WLL: 21200 kg
WLL1: 21200 kg
10 CM 3226
CODE: CM 3226
CH: 32 mm
CH1: 26 mm
D: 51 mm
P: 350 mm
L: 190 mm
SXX: - mm
WEIGHT: 16.55 kg
WLL: 31500 kg
WLL1: 30000 kg
11 CM 3632
CODE: CM 3632
CH: 36 mm
CH1: 32 mm
D: 57 mm
P: 400 mm
L: 200 mm
SXX: - mm
WEIGHT: 27.01 kg
WLL: 40000 kg
WLL1: 45000 kg
12 CM 4036
CODE: CM 4036
CH: 40 mm
CH1: 36 mm
D: 60 mm
P: 430 mm
L: 220 mm
SXX: - mm
WEIGHT: 27.01 kg
WLL: 50000 kg
WLL1: 56000 kg
Aperçus & Génération 3D
Aperçu
Offre
3D
Infos techniques
2D

Filiales du fabricant
Cliquez sur un pays pour voir l'adresse de la filiale