Catalog navigation
Choix du modèle CAO
Propriétés du filtre

1 CMC 0607
CODE: CMC 0607
CH: 6-7 mm
D: 18 mm
P: 135 mm
L: 75 mm
D1: 13 mm
P1: 54 mm
L1: 25 mm
SXX: 8x25 mm
WEIGHT: 1.315 kg
WLL: 2360 kg
WLL1: 1700 kg
2 CMC 08
CODE: CMC 08
CH: 8 mm
D: 22 mm
P: 160 mm
L: 90 mm
D1: 16 mm
P1: 70 mm
L1: 34 mm
SXX: 8x25 mm
WEIGHT: 2.320 kg
WLL: 4250 kg
WLL1: 3000 kg
3 CMC 10
CODE: CMC 10
CH: 10 mm
D: 26 mm
P: 180 mm
L: 100 mm
D1: 18 mm
P1: 85 mm
L1: 40 mm
SXX: 11,5x35 mm
WEIGHT: 3.520 kg
WLL: 6700 kg
WLL1: 4750 kg
4 CMC 13
CODE: CMC 13
CH: 13 mm
D: 32 mm
P: 200 mm
L: 110 mm
D1: 22 mm
P1: 115 mm
L1: 50 mm
SXX: 14x35 mm
WEIGHT: 6.260 kg
WLL: 11200 kg
WLL1: 8000 kg
5 CMC 16
CODE: CMC 16
CH: 16 mm
D: 36 mm
P: 260 mm
L: 140 mm
D1: 26 mm
P1: 140 mm
L1: 65 mm
SXX: 18x46 mm
WEIGHT: 9.590 kg
WLL: 17000 kg
WLL1: 11800 kg
6 CMC 18
CODE: CMC 18
CH: 18 mm
D: 45 mm
P: 340 mm
L: 180 mm
D1: 32 mm
P1: 150 mm
L1: 70 mm
SXX: - mm
WEIGHT: 18.920 kg
WLL: 21200 kg
WLL1: 15000 kg
7 CMC 20
CODE: CMC 20
CH: 20 mm
D: 51 mm
P: 350 mm
L: 190 mm
D1: 32 mm
P1: 150 mm
L1: 70 mm
SXX: - mm
WEIGHT: 22.650 kg
WLL: 26500 kg
WLL1: 19000 kg
8 CMC 22
CODE: CMC 22
CH: 22 mm
D: 51 mm
P: 350 mm
L: 190 mm
D1: 36 mm
P1: 170 mm
L1: 75 mm
SXX: - mm
WEIGHT: 25.190 kg
WLL: 31500 kg
WLL1: 22400 kg
9 CMC 26
CODE: CMC 26
CH: 26 mm
D: 57 mm
P: 400 mm
L: 200 mm
D1: 40 mm
P1: 170 mm
L1: 80 mm
SXX: - mm
WEIGHT: 36.010 kg
WLL: 45000 kg
WLL1: 31500 kg
10 CMC 32
CODE: CMC 32
CH: 32 mm
D: 70 mm
P: 460 mm
L: 250 mm
D1: 50 mm
P1: 200 mm
L1: 100 mm
SXX: - mm
WEIGHT: 64.400 kg
WLL: 67000 kg
WLL1: 47500 kg
Aperçus & Génération 3D
Aperçu
Offre
3D
Infos techniques
2D

Filiales du fabricant
Cliquez sur un pays pour voir l'adresse de la filiale