Catalog navigation
CAD model selection
Filter settings

1 CN 0807
CODE: CN 0807
CH: 8 mm
CH1: 7 mm
D: 14 mm
P: 120 mm
L: 70 mm
SXX: 8x25 mm
WEIGHT: 0.44 kg
WLL: 2700 kg
2 CN 1008
CODE: CN 1008
CH: 10 mm
CH1: 8 mm
D: 16 mm
P: 140 mm
L: 80 mm
SXX: 8x25 mm
WEIGHT: 0.67 kg
WLL: 3500 kg
3 CN 1310
CODE: CN 1310
CH: 13 mm
CH1: 10 mm
D: 20 mm
P: 160 mm
L: 95 mm
SXX: 11,5x35 mm
WEIGHT: 1.20 kg
WLL: 5500 kg
4 CN 1613
CODE: CN 1613
CH: 16 mm
CH1: 13 mm
D: 27 mm
P: 190 mm
L: 110 mm
SXX: 14x45 mm
WEIGHT: 2.65 kg
WLL: 9400 kg
5 CN 2016
CODE: CN 2016
CH: 20 mm
CH1: 16 mm
D: 33 mm
P: 230 mm
L: 130 mm
SXX: 18x45 mm
WEIGHT: 4.80 kg
WLL: 14200 kg
6 CN 2220
CODE: CN 2220
CH: 22 mm
CH1: 20 mm
D: 38 mm
P: 275 mm
L: 150 mm
SXX: - mm
WEIGHT: 7.50 kg
WLL: 22300 kg
7 CN 2622
CODE: CN 2622
CH: 26 mm
CH1: 22 mm
D: 45 mm
P: 340 mm
L: 180 mm
SXX: - mm
WEIGHT: 12.80 kg
WLL: 33500 kg
8 CN 3226
CODE: CN 3226
CH: 32 mm
CH1: 26 mm
D: 50 mm
P: 350 mm
L: 190 mm
SXX: - mm
WEIGHT: 16.50 kg
WLL: 40800 kg
9 CN 3632
CODE: CN 3632
CH: 36 mm
CH1: 32 mm
D: 60 mm
P: 400 mm
L: 200 mm
SXX: - mm
WEIGHT: 27.00 kg
WLL: 56800 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices