Catalog navigation
CAD model selection
Filter settings

1 CP406
CODE: CP406
CH: 6 mm
D: 18 mm
P: 135 mm
L: 75 mm
D1: 13 mm
T: 219 mm
WEIGHT: 1.65 kg
WLL: 2.360 kg
WLL1: 1.700 kg
2 CP408
CODE: CP408
CH: 8 mm
D: 22 mm
P: 160 mm
L: 90 mm
D1: 16 mm
T: 271 mm
WEIGHT: 3.20 kg
WLL: 4.250 kg
WLL1: 3.000 kg
3 CP410
CODE: CP410
CH: 10 mm
D: 26 mm
P: 180 mm
L: 100 mm
D1: 18 mm
T: 315 mm
WEIGHT: 5.30 kg
WLL: 6.700 kg
WLL1: 4.750 kg
4 CP413
CODE: CP413
CH: 13 mm
D: 32 mm
P: 200 mm
L: 110 mm
D1: 22 mm
T: 378 mm
WEIGHT: 9.40 kg
WLL: 11.200 kg
WLL1: 8.000 kg
5 CP416
CODE: CP416
CH: 16 mm
D: 36 mm
P: 260 mm
L: 140 mm
D1: 26 mm
T: 477 mm
WEIGHT: 16.30 kg
WLL: 17.000 kg
WLL1: 11.800 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices