Catalog navigation
CAD model selection
Filter settings

1 CPA 06
CODE: CPA 06
CH: 6 mm
CHI: 1 / 4 Inch
A: 7.5 mm
B: 32 mm
C: 18 mm
F: 32.0 mm
G: 9.8 mm
H: 11.0 mm
PXL: 7.5x21 mm
WEIGHT: 0.15 kg
WLL: 1120 kg
2 CPA 08
CODE: CPA 08
CH: 8 mm
CHI: 5 / 16 Inch
A: 9.5 mm
B: 40 mm
C: 24 mm
F: 42.5 mm
G: 12.0 mm
H: 15.0 mm
PXL: 10x26 mm
WEIGHT: 0.28 kg
WLL: 2000 kg
3 CPA 10
CODE: CPA 10
CH: 10 mm
CHI: 3 / 8 Inch
A: 12.0 mm
B: 48 mm
C: 30 mm
F: 51.5 mm
G: 15.7 mm
H: 18.0 mm
PXL: 13x31.5 mm
WEIGHT: 0.50 kg
WLL: 3150 kg
4 CPA 13
CODE: CPA 13
CH: 13 mm
CHI: 1 / 2 Inch
A: 15.5 mm
B: 54 mm
C: 36 mm
F: 63.5 mm
G: 19.0 mm
H: 21.5 mm
PXL: 16x42 mm
WEIGHT: 0.90 kg
WLL: 5300 kg
5 CPA 16
CODE: CPA 16
CH: 16 mm
CHI: 5 / 8 Inch
A: 18.0 mm
B: 70 mm
C: 47 mm
F: 79.5 mm
G: 22.7 mm
H: 27.5 mm
PXL: 21x51.5 mm
WEIGHT: 1.80 kg
WLL: 8000 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices