Catalog navigation
CAD model selection
Filter settings

1 CPX206
CODE: CPX206
CH: 6 mm
D: 13 mm
P: 110 mm
L: 60 mm
T: 140 mm
WEIGHT: 0.70 kg
WLL: 2000 kg
WLL1: 1400 kg
2 CPX207
CODE: CPX207
CH: 7 mm
D: 18 mm
P: 135 mm
L: 75 mm
T: 176 mm
WEIGHT: 1.40 kg
WLL: 2650 kg
WLL1: 1900 kg
3 CPX208
CODE: CPX208
CH: 8 mm
D: 18 mm
P: 135 mm
L: 75 mm
T: 176 mm
WEIGHT: 1.40 kg
WLL: 3550 kg
WLL1: 2500 kg
4 CPX210
CODE: CPX210
CH: 10 mm
D: 22 mm
P: 160 mm
L: 90 mm
T: 210 mm
WEIGHT: 2.45 kg
WLL: 5600 kg
WLL1: 4000 kg
5 CPX213
CODE: CPX213
CH: 13 mm
D: 26 mm
P: 180 mm
L: 100 mm
T: 243 mm
WEIGHT: 4.20 kg
WLL: 9500 kg
WLL1: 6700 kg
6 CPX216
CODE: CPX216
CH: 16 mm
D: 32 mm
P: 200 mm
L: 110 mm
T: 277 mm
WEIGHT: 7.05 kg
WLL: 14000 kg
WLL1: 10000 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices