Catalog navigation
CAD model selection
Filter settings

1 CRFX 06
CODE: CRFX 06
CH: 6 mm
CHI: 1/4 Inch
A: 28 mm
B: 7 mm
C: 8 mm
G: 16 mm
H: 21 mm
R: 94 mm
T: 35 mm
PXL: 7,5x17,5 mm
WEIGHT: 0.50 kg
WLL: 1400 kg
2 CRFX 07
CODE: CRFX 07
CH: 7 mm
CHI: 9/32 Inch
A: 34 mm
B: 9 mm
C: 10 mm
G: 20 mm
H: 26 mm
R: 123 mm
T: 43 mm
PXL: 9x22,5 mm
WEIGHT: 0.95 kg
WLL: 1900 kg
3 CRFX 08
CODE: CRFX 08
CH: 8 mm
CHI: 5/16 Inch
A: 34 mm
B: 9 mm
C: 10 mm
G: 20 mm
H: 26 mm
R: 123 mm
T: 43 mm
PXL: 10x22,5 mm
WEIGHT: 0.95 kg
WLL: 2500 kg
4 CRFX 10
CODE: CRFX 10
CH: 10 mm
CHI: 3/8 Inch
A: 45 mm
B: 12 mm
C: 14 mm
G: 25 mm
H: 30 mm
R: 143 mm
T: 56 mm
PXL: 13x31,5 mm
WEIGHT: 1.60 kg
WLL: 4000 kg
5 CRFX 13
CODE: CRFX 13
CH: 13 mm
CHI: 1/2 Inch
A: 51 mm
B: 15 mm
C: 17 mm
G: 35 mm
H: 40 mm
R: 180 mm
T: 69 mm
PXL: 16x42 mm
WEIGHT: 3.20 kg
WLL: 6700 kg
6 CRFX 16
CODE: CRFX 16
CH: 16 mm
CHI: 5/8 Inch
A: 60 mm
B: 19 mm
C: 19 mm
G: 36 mm
H: 50 mm
R: 215 mm
T: 80 mm
PXL: 21x51,5 mm
WEIGHT: 6.00 kg
WLL: 10000 kg
7 CRFX 20
CODE: CRFX 20
CH: 20 mm
CHI: 3/4 Inch
A: 70 mm
B: 23 mm
C: 26 mm
G: 60 mm
H: 67 mm
R: 253 mm
T: 90 mm
PXL: 24X73 mm
WEIGHT: 9.80 kg
WLL: 16000 kg
8 CRFX 22
CODE: CRFX 22
CH: 22 mm
CHI: 7/8 Inch
A: 82 mm
B: 26 mm
C: 32 mm
G: 62 mm
H: 70 mm
R: 287 mm
T: 100 mm
PXL: 26X72 mm
WEIGHT: 14.40 kg
WLL: 19000 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices