Catalog navigation
CAD模型选择
过滤设置

1 CRG 06(0)
CODE: CRG 06
CM: 6 mm
CI: 1/4 Inch
R: 150 mm
A: 28 mm
B: 23 mm
O: 37 mm
D: 13 mm
G: 15 mm
H: 20 mm
T: 35 mm
WEIGHT: 0.6 kg
WLL: 1120 kg
2 CRG 08(0)
CODE: CRG 08
CM: 7-8 mm
CI: 9/32-5/16 Inch
R: 185 mm
A: 34 mm
B: 27 mm
O: 37 mm
D: 13 mm
G: 19 mm
H: 24 mm
T: 43 mm
WEIGHT: 1.1 kg
WLL: 2000 kg
3 CRG 10(0)
CODE: CRG 10
CM: 10 mm
CI: 3/8 Inch
R: 217 mm
A: 45 mm
B: 35 mm
O: 42 mm
D: 16 mm
G: 23 mm
H: 30 mm
T: 56 mm
WEIGHT: 2.0 kg
WLL: 3150 kg
4 CRG 13(0)
CODE: CRG 13
CM: 13 mm
CI: 1/2 Inch
R: 271 mm
A: 54 mm
B: 43 mm
O: 48 mm
D: 21 mm
G: 27 mm
H: 40 mm
T: 69 mm
WEIGHT: 4.0 kg
WLL: 5300 kg
5 CRG 16(0)
CODE: CRG 16
CM: 16 mm
CI: 5/8 Inch
R: 334 mm
A: 62 mm
B: 58 mm
O: 62 mm
D: 22 mm
G: 37 mm
H: 49 mm
T: 80 mm
WEIGHT: 6.8 kg
WLL: 8000 kg
Preview - Generation
预览
询价
3D
尺寸标注
2D

产品供应商所在地
选择一个国家/地区查看当地办事处