Catalog navigation
CAD model selection
Filter settings

1 CXX06
CODE: CXX06
CH: 6 mm
CHI: 1 / 4 Inch
A: 8.0 mm
B: 8.0 mm
C: 10.0 mm
D: 8.0 mm
E: 19.0 mm
F: 45 mm
G: 23 mm
PXL: 7.5x17.5 mm
WEIGHT: 0.21 kg
WLL: 1400 kg
2 CXX07
CODE: CXX07
CH: 7 mm
CHI: 9 / 32 Inch
A: 9.5 mm
B: 9.5 mm
C: 10.0 mm
D: 9.5 mm
E: 23.5 mm
F: 56 mm
G: 29 mm
PXL: 9x22.5 mm
WEIGHT: 0.48 kg
WLL: 1900 kg
3 CXX08
CODE: CXX08
CH: 8 mm
CHI: 5 / 16 Inch
A: 9.5 mm
B: 9.5 mm
C: 10.0 mm
D: 9.5 mm
E: 23.5 mm
F: 56 mm
G: 29 mm
PXL: 10x22.5 mm
WEIGHT: 0.48 kg
WLL: 2500 kg
4 CXX10
CODE: CXX10
CH: 10 mm
CHI: 3 / 8 Inch
A: 12.0 mm
B: 12.0 mm
C: 14.5 mm
D: 12.0 mm
E: 32.5 mm
F: 78 mm
G: 36 mm
PXL: 13x31.5 mm
WEIGHT: 1.12 kg
WLL: 4000 kg
5 CXX13
CODE: CXX13
CH: 13 mm
CHI: 1 / 2 Inch
A: 15.5 mm
B: 15.5 mm
C: 18.0 mm
D: 15.5 mm
E: 44.0 mm
F: 90 mm
G: 35 mm
PXL: 16x42 mm
WEIGHT: 1.83 kg
WLL: 6700 kg
6 CXX16
CODE: CXX16
CH: 16 mm
CHI: 5 / 8 Inch
A: 19.0 mm
B: 21.0 mm
C: 21.0 mm
D: 19.0 mm
E: 50.0 mm
F: 106 mm
G: 38 mm
PXL: 21x51.5 mm
WEIGHT: 2.83 kg
WLL: 10000 kg
7 CXX20
CODE: CXX20
CH: 20 mm
CHI: 3/4 Inch
A: 24.0 mm
B: 23.5 mm
C: 24.0 mm
D: 24.0 mm
E: 67.5 mm
F: 133 mm
G: 44 mm
PXL: 24x61.5 mm
WEIGHT: 6.75 kg
WLL: 16000 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices