Catalog navigation
Choix du modèle CAO
Propriétés du filtre

1 C806XU38
CODE: C806XU38
SIZE: 3/8” - 16
WLL: 0.63 t
A: 57 mm
B: 34 mm
C: 10.0 mm
D: 78 mm
E: 24 mm
F: 41 mm
G: 30 mm
H: 26.5 mm
I: 25 mm
L: 15 mm
W: 42 mm
J: 51 mm
K: 35 mm
CH: 17 mm
WEIGHT: 0.29 kg
2 C806XU12
CODE: C806XU12
SIZE: 1/2” - 13
WLL: 1 t
A: 66 mm
B: 38 mm
C: 13.5 mm
D: 85 mm
E: 30 mm
F: 50 mm
G: 36 mm
H: 33.0 mm
I: 32 mm
L: 23 mm
W: 40 mm
J: 52 mm
K: 28 mm
CH: 19 mm
WEIGHT: 0.50 kg
3 C806XU58
CODE: C806XU58
SIZE: 5/8” - 11
WLL: 1.5 t
A: 66 mm
B: 38 mm
C: 13.5 mm
D: 85 mm
E: 30 mm
F: 50 mm
G: 36 mm
H: 33.0 mm
I: 32 mm
L: 24 mm
W: 38 mm
J: 52 mm
K: 28 mm
CH: 24 mm
WEIGHT: 0.51 kg
4 C806XU34
CODE: C806XU34
SIZE: 3/4” - 10
WLL: 2.5 t
A: 87 mm
B: 55 mm
C: 16.0 mm
D: 111 mm
E: 48 mm
F: 68 mm
G: 44 mm
H: 42.5 mm
I: 45 mm
L: 31 mm
W: 54 mm
J: 71 mm
K: 36 mm
CH: 30 mm
WEIGHT: 1.25 kg
5 C806XU78
CODE: C806XU78
SIZE: 7/8” - 9
WLL: 2.5 t
A: 87 mm
B: 55 mm
C: 16.0 mm
D: 111 mm
E: 48 mm
F: 68 mm
G: 44 mm
H: 42.5 mm
I: 45 mm
L: 31 mm
W: 51 mm
J: 71 mm
K: 36 mm
CH: 36 mm
WEIGHT: 1.30 kg
6 C806XU1
CODE: C806XU1
SIZE: 1” - 8
WLL: 4 t
A: 87 mm
B: 55 mm
C: 16.0 mm
D: 111 mm
E: 48 mm
F: 68 mm
G: 44 mm
H: 42.5 mm
I: 45 mm
L: 37 mm
W: 51 mm
J: 71 mm
K: 36 mm
CH: 36 mm
WEIGHT: 1.30 kg
7 C806XU114
CODE: C806XU114
SIZE: 1 1/4” - 7
WLL: 5 t
A: 109 mm
B: 66 mm
C: 22.5 mm
D: 145 mm
E: 54 mm
F: 91 mm
G: 65 mm
H: 58.0 mm
I: 60 mm
L: 45 mm
W: 62 mm
J: 86 mm
K: 47 mm
CH: 46 mm
WEIGHT: 3.25 kg
8 C806XU112
CODE: C806XU112
SIZE: 1 1/2” - 6
WLL: 8 t
A: 136 mm
B: 78 mm
C: 28.0 mm
D: 190 mm
E: 62 mm
F: 108 mm
G: 81 mm
H: 72.5 mm
I: 70 mm
L: 59 mm
W: 88 mm
J: 115 mm
K: 74 mm
CH: 55 mm
WEIGHT: 5.90 kg
9 C806XU2
CODE: C806XU2
SIZE: 2 ” - 4,5
WLL: 20 t
A: 169 mm
B: 97 mm
C: 36.0 mm
D: 242 mm
E: 68 mm
F: 131 mm
G: 89 mm
H: 87.5 mm
I: 95 mm
L: 71 mm
W: 117 mm
J: 151 mm
K: 93 mm
CH: 75 mm
WEIGHT: 11.60 kg
Aperçus & Génération 3D
Aperçu
Offre
3D
Infos techniques
2D

Filiales du fabricant
Cliquez sur un pays pour voir l'adresse de la filiale