Catalog navigation
Seleção de modelos em CAD
Definições do filtro

1 C812X33
CODE: C812X33
SIZE: M33
WLL: 8.0 t
A: 150 mm
B: 85 mm
C: 32 mm
E: 76.5 mm
F: 150 mm
G: 32 mm
H: 220 mm
J: 108 mm
K: 80 mm
L: 50 mm
CH: 17 mm
WEIGHT: 6.0 kg
2 C812X36
CODE: C812X36
SIZE: M36
WLL: 10.0 t
A: 150 mm
B: 85 mm
C: 32 mm
E: 76.5 mm
F: 150 mm
G: 32 mm
H: 220 mm
J: 108 mm
K: 80 mm
L: 54 mm
CH: 17 mm
WEIGHT: 6.0 kg
3 C812X39
CODE: C812X39
SIZE: M39
WLL: 10.0 t
A: 150 mm
B: 85 mm
C: 32 mm
E: 76.5 mm
F: 150 mm
G: 32 mm
H: 220 mm
J: 108 mm
K: 80 mm
L: 58 mm
CH: 17 mm
WEIGHT: 6.0 kg
4 C812X42
CODE: C812X42
SIZE: M42
WLL: 12.5 t
A: 150 mm
B: 85 mm
C: 32 mm
E: 76.5 mm
F: 150 mm
G: 32 mm
H: 220 mm
J: 108 mm
K: 80 mm
L: 63 mm
CH: 17 mm
WEIGHT: 6.0 kg
5 C812X45
CODE: C812X45
SIZE: M45
WLL: 15.0 t
A: 176 mm
B: 100 mm
C: 39 mm
E: 95.0 mm
F: 176 mm
G: 39 mm
H: 257 mm
J: 128 mm
K: 90 mm
L: 63 mm
CH: 17 mm
WEIGHT: 10.5 kg
6 C812X48
CODE: C812X48
SIZE: M48
WLL: 17.0 t
A: 176 mm
B: 100 mm
C: 39 mm
E: 95.0 mm
F: 176 mm
G: 39 mm
H: 257 mm
J: 128 mm
K: 90 mm
L: 68 mm
CH: 17 mm
WEIGHT: 10.5 kg
7 C812X52
CODE: C812X52
SIZE: M52
WLL: 20.0 t
A: 176 mm
B: 100 mm
C: 39 mm
E: 95.0 mm
F: 176 mm
G: 39 mm
H: 257 mm
J: 128 mm
K: 90 mm
L: 68 mm
CH: 17 mm
WEIGHT: 10.5 kg
8 C812X56
CODE: C812X56
SIZE: M56
WLL: 25.0 t
A: 200 mm
B: 113 mm
C: 46 mm
E: 110.0 mm
F: 200 mm
G: 46 mm
H: 277 mm
J: 126 mm
K: 105 mm
L: 78 mm
CH: 19 mm
WEIGHT: 16.3 kg
9 C812X64
CODE: C812X64
SIZE: M64
WLL: 35.0 t
A: 200 mm
B: 113 mm
C: 46 mm
E: 110.0 mm
F: 200 mm
G: 46 mm
H: 277 mm
J: 126 mm
K: 105 mm
L: 78 mm
CH: 19 mm
WEIGHT: 16.3 kg
10 C812X72
CODE: C812X72
SIZE: M72
WLL: 25.0 t
A: 200 mm
B: 113 mm
C: 46 mm
E: 110.0 mm
F: 200 mm
G: 46 mm
H: 277 mm
J: 126 mm
K: 105 mm
L: 90 mm
CH: 19 mm
WEIGHT: 16.3 kg
11 C812X80
CODE: C812X80
SIZE: M80
WLL: 35.0 t
A: 200 mm
B: 113 mm
C: 46 mm
E: 110.0 mm
F: 200 mm
G: 46 mm
H: 277 mm
J: 126 mm
K: 105 mm
L: 90 mm
CH: 19 mm
WEIGHT: 16.3 kg
12 C812X90
CODE: C812X90
SIZE: M90
WLL: 35.0 t
A: 200 mm
B: 113 mm
C: 46 mm
E: 110.0 mm
F: 200 mm
G: 46 mm
H: 277 mm
J: 126 mm
K: 105 mm
L: 90 mm
CH: 19 mm
WEIGHT: 16.3 kg
13 C812X100
CODE: C812X100
SIZE: M100
WLL: 35.0 t
A: 200 mm
B: 113 mm
C: 46 mm
E: 110.0 mm
F: 200 mm
G: 46 mm
H: 277 mm
J: 126 mm
K: 105 mm
L: 90 mm
CH: 19 mm
WEIGHT: 16.3 kg
Preview - Generation
Visualização
Quotation
3D
Dimensão
2D

Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais