Catalog navigation
CAD model selection
Filter settings

1 C807XHT06 - NEW
CODE: C807XHT06 - NEW
CODEK: C807XCHT06 - NEW
SIZE: M6
WLL: 0.1 t
A: 27.0 mm
B: 9.5 mm
C: 7.0 mm
D: 20 mm
E: 23.0 mm
F: 28.0 mm
K: 37.0 mm
L: 9 mm
CH: 6 mm
WEIGHT: 0.08 kg
2 C807XHT08
CODE: C807XHT08
CODEK: C807XCHT08
SIZE: M08
WLL: 0.3 t
A: 33.7 mm
B: 10.0 mm
C: 9.8 mm
D: 25 mm
E: 25.5 mm
F: 30.0 mm
K: 46.0 mm
L: 12 mm
CH: 6 mm
WEIGHT: 0.12 kg
3 C807XHT10
CODE: C807XHT10
CODEK: C807XCHT10
SIZE: M10
WLL: 0.4 t
A: 33.7 mm
B: 10.0 mm
C: 9.8 mm
D: 25 mm
E: 25.5 mm
F: 30.0 mm
K: 46.0 mm
L: 15 mm
CH: 6 mm
WEIGHT: 0.12 kg
4 C807XHT12
CODE: C807XHT12
CODEK: C807XCHT12
SIZE: M12
WLL: 0.75 t
A: 41.5 mm
B: 12.5 mm
C: 11.5 mm
D: 30 mm
E: 30.6 mm
F: 36.5 mm
K: 55.5 mm
L: 18 mm
CH: 8 mm
WEIGHT: 0.20 kg
5 C807XHT14
CODE: C807XHT14
CODEK: C807XCHT14
SIZE: M14
WLL: 0.75 t
A: 41.5 mm
B: 12.5 mm
C: 11.5 mm
D: 30 mm
E: 30.6 mm
F: 36.5 mm
K: 55.5 mm
L: 18 mm
CH: 8 mm
WEIGHT: 0.20 kg
6 C807XHT16
CODE: C807XHT16
CODEK: C807XCHT16
SIZE: M16
WLL: 1.5 t
A: 49.5 mm
B: 14.5 mm
C: 15.7 mm
D: 35 mm
E: 36.5 mm
F: 42.0 mm
K: 64.5 mm
L: 24 mm
CH: 10 mm
WEIGHT: 0.35 kg
7 C807XHT18
CODE: C807XHT18
CODEK: C807XCHT18
SIZE: M18
WLL: 1.5 t
A: 49.5 mm
B: 14.5 mm
C: 15.7 mm
D: 35 mm
E: 36.5 mm
F: 42.0 mm
K: 64.5 mm
L: 24 mm
CH: 10 mm
WEIGHT: 0.35 kg
8 C807XHT20
CODE: C807XHT20
CODEK: C807XCHT20
SIZE: M20
WLL: 2.3 t
A: 58.0 mm
B: 16.0 mm
C: 18.0 mm
D: 40 mm
E: 42.0 mm
F: 52.5 mm
K: 74.5 mm
L: 30 mm
CH: 12 mm
WEIGHT: 0.60 kg
9 C807XHT22
CODE: C807XHT22
CODEK: C807XCHT22
SIZE: M22
WLL: 2.3 t
A: 58.0 mm
B: 16.0 mm
C: 18.0 mm
D: 40 mm
E: 42.0 mm
F: 52.5 mm
K: 74.5 mm
L: 30 mm
CH: 12 mm
WEIGHT: 0.60 kg
10 C807XHT24
CODE: C807XHT24
CODEK: C807XCHT24
SIZE: M24
WLL: 3.2 t
A: 69.0 mm
B: 20.5 mm
C: 22.0 mm
D: 49 mm
E: 50.0 mm
F: 61.0 mm
K: 90.0 mm
L: 36 mm
CH: 12 mm
WEIGHT: 1.00 kg
11 C807XHT27
CODE: C807XHT27
CODEK: C807XCHT27
SIZE: M27
WLL: 3.2 t
A: 69.0 mm
B: 20.5 mm
C: 22.0 mm
D: 49 mm
E: 50.0 mm
F: 61.0 mm
K: 90.0 mm
L: 36 mm
CH: 12 mm
WEIGHT: 1.00 kg
12 C807XHT30
CODE: C807XHT30
CODEK: C807XCHT30
SIZE: M30
WLL: 4.5 t
A: 86.0 mm
B: 25.5 mm
C: 28.0 mm
D: 60 mm
E: 66.0 mm
F: 75.0 mm
K: 111.0 mm
L: 45 mm
CH: 17 mm
WEIGHT: 2.00 kg
13 C807XHT33
CODE: C807XHT33
CODEK: C807XCHT33
SIZE: M33
WLL: 4.5 t
A: 86.0 mm
B: 25.5 mm
C: 28.0 mm
D: 60 mm
E: 66.0 mm
F: 75.0 mm
K: 111.0 mm
L: 45 mm
CH: 17 mm
WEIGHT: 2.00 kg
14 C807XHT36
CODE: C807XHT36
CODEK: C807XCHT36
SIZE: M36
WLL: 7 t
A: 105.0 mm
B: 32.0 mm
C: 30.0 mm
D: 74 mm
E: 77.0 mm
F: 96.5 mm
K: 135.0 mm
L: 55 mm
CH: 22 mm
WEIGHT: 3.40 kg
15 C807XHT42
CODE: C807XHT42
CODEK: C807XCHT42
SIZE: M42
WLL: 9 t
A: 118.0 mm
B: 38.0 mm
C: 37.0 mm
D: 82 mm
E: 87.0 mm
F: 110.0 mm
K: 158.0 mm
L: 65 mm
CH: 24 mm
WEIGHT: 5.70 kg
16 C807XHT48
CODE: C807XHT48
CODEK: C807XCHT48
SIZE: M48
WLL: 12 t
A: 137.0 mm
B: 43.0 mm
C: 38.0 mm
D: 95 mm
E: 102.0 mm
F: 124.5 mm
K: 180.0 mm
L: 72 mm
CH: 27 mm
WEIGHT: 8.50 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices